- Drive technology
- Automation technology
- Energy
- Building Technologies
- Market-specific solutions
- Services
- ... and everything else you need
| |
SIPLUS IPC 227E ET rail based on 6ES7647-8BE72-7HA1 with conformal coating, -25…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), 1x display port; 2x 10/100/1000 Mbps Ethernet RJ45; 1x USB3.0, 3x USB2.0; CFast slot; 24 V DC industrial power supply Celeron E3845 ET (4C/4T) with TPM (not for China); 4 GB ET with NVRAM; box: basic with COM 1/2; Windows 10 IoT Enterprise LTSB 2016, 64-bit, MUI (en, de, fr, it, es) 60 GB SSD ET, not exchangeable
Article Number (Market Facing Number) |
6AG2647-8BE72-1HA1 |
Product Description |
SIPLUS IPC 227E ET rail based on 6ES7647-8BE72-7HA1 with conformal coating, -25…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), 1x display port; 2x 10/100/1000 Mbps Ethernet RJ45; 1x USB3.0, 3x USB2.0; CFast slot; 24 V DC industrial power supply Celeron E3845 ET (4C/4T) with TPM (not for China); 4 GB ET with NVRAM; box: basic with COM 1/2; Windows 10 IoT Enterprise LTSB 2016, 64-bit, MUI (en, de, fr, it, es) 60 GB SSD ET, not exchangeable
|
Product family |
SIPLUS IPC227E ET RAIL |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (kg) |
2,100 Kg |
Packaging Dimension |
6,00 x 19,10 x 10,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618119522 |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C01 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
14 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|