SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG4142-7HC10-2AA0
Product
SIMATIC BX-39A Extra High Performance, Intel Xeon W-11865MLE (1.5/4.5 GHz, 8C/16T), 4 x USB, 4 x Ethernet, 1 x PCIe and portrait mounting, 16 GB RAM, M.2 SSD 256 GB Eco,Windows 10 IoT Enterprise 2021 LTSC, 24 V DC industrial power supply (premium, power failure, isolated with bridging time)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4142-7HC10-2AA0
Product Description SIMATIC BX-39A Extra High Performance, Intel Xeon W-11865MLE (1.5/4.5 GHz, 8C/16T), 4 x USB, 4 x Ethernet, 1 x PCIe and portrait mounting, 16 GB RAM, M.2 SSD 256 GB Eco,Windows 10 IoT Enterprise 2021 LTSC, 24 V DC industrial power supply (premium, power failure, isolated with bridging time)
Product family SIMATIC IPC for SINUMERIK ONE
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 202
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 3,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125540743
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 2378
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12.04.2022
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;