SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2107-3PX08-0AA5
Product
Image similar
SIMATIC Visualization Architect V18, Upgrade V17 -> V18; engineering software in TIA Portal; software and documentation on CD, license key on USB flash drive; class A; 6 languages: de,en,fr,es,it,zh. - - content: set (1x DVD + 1x USB)
Notes
For this product a successor is available
6AV2107-3PX02-3AA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2107-3PX08-0AA5
Product Description SIMATIC Visualization Architect V18, Upgrade V17 -> V18; engineering software in TIA Portal; software and documentation on CD, license key on USB flash drive; class A; 6 languages: de,en,fr,es,it,zh. - - content: set (1x DVD + 1x USB)
Product family SIMATIC Visualization Architect
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 16.02.2024
Notes
For this product a successor is available
6AV2107-3PX02-3AA5 Compare Products
Successor information
Successor 6AV2107-3PX02-3AA5
Successor Description SIMATIC Visualization Architect V19 (SiVArc), upgrade V18 -> V19; engineering software in TIA Portal; software and documentation on CD, license key on USB flash drive; class A; 6 languages: de,en,fr,es,it,zh. - - content: set (1x DVD + 1x USB)
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,185 Kg
Packaging Dimension 18,50 x 17,50 x 3,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515731726
UPC 195125456501
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 4025
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;