SIMATIC ITC1200 V3, industrial thin client, 12" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer HTML5 and others, standard design, built-in unit
Article Number (Market Facing Number) |
6AV6646-1BA12-0AA1 |
Product Description |
SIMATIC ITC1200 V3, industrial thin client, 12" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer HTML5 and others, standard design, built-in unit
|
Product family |
SIMATIC Industrial Thin Client |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
275 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
4,258 Kg |
Packaging Dimension |
30,60 x 46,90 x 14,40 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623413226 |
UPC |
195125461741 |
Commodity Code |
84719000 |
LKZ_FDB/ CatalogID |
ST80.1L |
Product Group |
4B43 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 17.05.2023 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-03 |
eClass |
14 |
19-20-01-03 |
eClass |
6 |
27-24-23-01 |
eClass |
7.1 |
27-24-23-01 |
eClass |
8 |
27-24-23-01 |
eClass |
9 |
19-20-01-03 |
eClass |
9.1 |
19-20-01-03 |
ETIM |
7 |
EC001414 |
ETIM |
8 |
EC001414 |
ETIM |
9 |
EC001414 |
|
|
|
|