starter package KP8 Extension Unit 19" right for mounting on all 19" 4:3 PRO devices, mounting on the right side from the top or mounting on the left side from below prepared for up to two KP or two KP8 F, including KP8 PN, scope of supply: 1 enclosure side panel, 1 standard front plate, 2 connection pieces, 1 connecting tube, 1 HMI KP8 PN
Article Number (Market Facing Number) |
6AV7674-0KJ11-0AA0 |
Product Description |
starter package KP8 Extension Unit 19" right for mounting on all 19" 4:3 PRO devices, mounting on the right side from the top or mounting on the left side from below prepared for up to two KP or two KP8 F, including KP8 PN, scope of supply: 1 enclosure side panel, 1 standard front plate, 2 connection pieces, 1 connecting tube, 1 HMI KP8 PN
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
2Z7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
2,500 Kg |
Packaging Dimension |
21,00 x 38,00 x 11,40 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948792100 |
UPC |
804766543975 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
ST80.1T |
Product Group |
2260 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11.05.2011 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-92 |
eClass |
14 |
27-33-02-92 |
eClass |
6 |
27-24-92-03 |
eClass |
7.1 |
27-24-92-03 |
eClass |
8 |
27-24-92-03 |
eClass |
9 |
27-33-02-92 |
eClass |
9.1 |
27-33-02-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
3552 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|