SIMATIC IPC MD-34A Entry 10.1" multi-touch 256 GB SSD, 8 GB RAM Intel Core i5-11, Windows 10 21H2 IoT Enterprise LTSC, resolution: 1280x800 pixels brightness: 350 cd/m2 Wi-Fi, Bluetooth with 3,500 mAh battery; you must select your power supply cord; EU: 6ES7900-5AA00-0XA0 GB: 6ES7900-5BA00-0XA0 Swiss: 6ES7900-5CA00-0XA0 USA: 6ES7900-5DA00-0XA0 Italy: 6ES7900-5EA00-0XA0 China: 6ES7900-5FA00-0XA0 India: 6ES7900-5GA00-0XA0
Article Number (Market Facing Number) |
6AV7880-4AA01-0AA1 |
Product Description |
SIMATIC IPC MD-34A Entry 10.1" multi-touch 256 GB SSD, 8 GB RAM Intel Core i5-11, Windows 10 21H2 IoT Enterprise LTSC, resolution: 1280x800 pixels brightness: 350 cd/m2 Wi-Fi, Bluetooth with 3,500 mAh battery; you must select your power supply cord; EU: 6ES7900-5AA00-0XA0 GB: 6ES7900-5BA00-0XA0 Swiss: 6ES7900-5CA00-0XA0 USA: 6ES7900-5DA00-0XA0 Italy: 6ES7900-5EA00-0XA0 China: 6ES7900-5FA00-0XA0 India: 6ES7900-5GA00-0XA0
|
Product family |
SIMATIC IPC MD-34A |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
274 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (kg) |
1,100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515739531 |
UPC |
195125439962 |
Commodity Code |
84713000 |
LKZ_FDB/ CatalogID |
ST79 |
Product Group |
4B05 |
Group Code |
R133 |
Country of origin |
Taiwan |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.11.2022 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-01-02-01 |
eClass |
14 |
19-01-02-01 |
eClass |
6 |
19-01-02-01 |
eClass |
7.1 |
19-01-02-01 |
eClass |
8 |
19-01-02-01 |
eClass |
9 |
19-01-02-01 |
eClass |
9.1 |
19-01-02-01 |
ETIM |
7 |
EC001414 |
ETIM |
8 |
EC001414 |
ETIM |
9 |
EC001414 |
|
|
|
|