SIMATIC IPC MD-34A Outdoor 10.1" multi-touch 512 GB SSD, 16 GB RAM Intel Core i5-11, Windows 10 21H2 IoT Enterprise LTSC resolution: 1920x1200 pixels brightness: 800 cd/m2 Wi-Fi, Bluetooth built-in global 4G/LTE module built-in GPS & GLONASS with 3,500 mAh battery; you must select your power supply cord; EU: 6ES7900-5AA00-0XA0 GB: 6ES7900-5BA00-0XA0 Swiss: 6ES7900-5CA00-0XA0 USA: 6ES7900-5DA00-0XA0 Italy: 6ES7900-5EA00-0XA0 China: 6ES7900-5FA00-0XA0 India: 6ES7900-5GA00-0XA0 India: 6ES7900-5GA00-0XA0
Article Number (Market Facing Number) |
6AV7880-4EB01-1AA1 |
Product Description |
SIMATIC IPC MD-34A Outdoor 10.1" multi-touch 512 GB SSD, 16 GB RAM Intel Core i5-11, Windows 10 21H2 IoT Enterprise LTSC resolution: 1920x1200 pixels brightness: 800 cd/m2 Wi-Fi, Bluetooth built-in global 4G/LTE module built-in GPS & GLONASS with 3,500 mAh battery; you must select your power supply cord; EU: 6ES7900-5AA00-0XA0 GB: 6ES7900-5BA00-0XA0 Swiss: 6ES7900-5CA00-0XA0 USA: 6ES7900-5DA00-0XA0 Italy: 6ES7900-5EA00-0XA0 China: 6ES7900-5FA00-0XA0 India: 6ES7900-5GA00-0XA0 India: 6ES7900-5GA00-0XA0
|
Product family |
SIMATIC IPC MD-34A |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
274 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
1,100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515739579 |
UPC |
195125435988 |
Commodity Code |
84713000 |
LKZ_FDB/ CatalogID |
ST79 |
Product Group |
4B05 |
Group Code |
R133 |
Country of origin |
Taiwan |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.11.2022 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-01-02-01 |
eClass |
14 |
19-01-02-01 |
eClass |
6 |
19-01-02-01 |
eClass |
7.1 |
19-01-02-01 |
eClass |
8 |
19-01-02-01 |
eClass |
9 |
19-01-02-01 |
eClass |
9.1 |
19-01-02-01 |
ETIM |
7 |
EC001414 |
ETIM |
8 |
EC001414 |
ETIM |
9 |
EC001414 |
|
|
|
|