SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV7886-1EB21-3AC0
Product
Image similar
SIMATIC IPC277G PRO 15" MTouch; supporting foot (expandable); flange at bottom; 15" multi-touch (1920 x 1080); 3x 10/100/1000 Mbps RJ45; 2x display ports; 4x USB 3.1, 1x M.2 extension slot; 24 V DC industrial power supply Atom X6413E (4-core); 8 GB RAM; without COM; 240 GB SSD; without hardware extension; Windows 10 IoT Enterprise 2021 LTSC, 64-bit, MUI (de/en/fr/it/es), ;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7886-1EB21-3AC0
Product Description SIMATIC IPC277G PRO 15" MTouch; supporting foot (expandable); flange at bottom; 15" multi-touch (1920 x 1080); 3x 10/100/1000 Mbps RJ45; 2x display ports; 4x USB 3.1, 1x M.2 extension slot; 24 V DC industrial power supply Atom X6413E (4-core); 8 GB RAM; without COM; 240 GB SSD; without hardware extension; Windows 10 IoT Enterprise 2021 LTSC, 64-bit, MUI (de/en/fr/it/es), ;
Product family SIMATIC IPC277G PRO
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 274
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 5,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 3368
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03.05.2022
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;