SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV9681-1AA22-4AH0
Product
Image similar
WinCC/Sinumerik Channel option for WinCC V8.0 or higher, for connection of Sinumerik 840D; runtime software, single license, license key download - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6AV9681-1AA22-4AH0
Product Description WinCC/Sinumerik Channel option for WinCC V8.0 or higher, for connection of Sinumerik 840D; runtime software, single license, license key download - - consignee email address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 276
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739586
UPC 195125400382
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2Y
Product Group 4224
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;