SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6DR5110-0NG11-0AA0
Product
Image similar
SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, polycarbonate enclosure, for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS). Standard Without explosion protection. Connection thread el.: M20x1.5 / pneu.: G 1/4 Digital I/O Module (DIO), 1 digital input, 3 digital outputs (2 min. or max. limit values, 1 fault indicator). " Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Device plug M12 optionally orderable with -Z D53. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Without Manometer block / Booster.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR5110-0NG11-0AA0
Product Description SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, polycarbonate enclosure, for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS). Standard Without explosion protection. Connection thread el.: M20x1.5 / pneu.: G 1/4 Digital I/O Module (DIO), 1 digital input, 3 digital outputs (2 min. or max. limit values, 1 fault indicator). " Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Device plug M12 optionally orderable with -Z D53. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Without Manometer block / Booster.
Product family SIPART PS2
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8V1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603887
UPC Not available
Commodity Code 90328100
LKZ_FDB/ CatalogID FI01-5
Product Group 4759
Group Code R3P2
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2016
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-22-04-01
eClass 14 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;