SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6EP3332-3SB00-0AX0
Product
SITOP PSU4200 1AC 24 V/3 A stabilized power supply PSU4200 input: 120/240 V AC output: 24 V DC/3 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP3332-3SB00-0AX0
Product Description SITOP PSU4200 1AC 24 V/3 A stabilized power supply PSU4200 input: 120/240 V AC output: 24 V DC/3 A
Product family 1-phase, 24 V DC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 583
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,440 Kg
Packaging Dimension 6,80 x 17,50 x 18,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515156222
UPC 195125438002
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PH
Product Group X0FP
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 04.10.2022
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
;