SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6EP3346-7SB00-3AP0
Product
Image similar
SITOP PSU6200 starter package SITOP PSU6200/1AC/48VDC/10A input: 120/230 V AC SITOP SEL1200/48V/4X1-10A
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP3346-7SB00-3AP0
Product Description SITOP PSU6200 starter package SITOP PSU6200/1AC/48VDC/10A input: 120/230 V AC SITOP SEL1200/48V/4X1-10A
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 11.10.2024
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 5PC
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,720 Kg
Packaging Dimension 225,00 x 335,00 x 105,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515156444
UPC Not available
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PE
Product Group 4741
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 23.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;