SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7146-6HF00-0BB0
Product
SIMATIC ET 200eco PN, AI 6x U/I + AIQ 2x U/I, M12-L, 8x M12, 16-bit resolution, channel diagnostics for wire break and short-circuit, shared device with 2 controllers, prioritized startup, MSI, MSO, MRP, S2 redundancy, I&M0...3, multi-fieldbus, PN IO, Ethernet IP, Modbus TCP, degree of protection IP67 / IP69K
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7146-6HF00-0BB0
Product Description SIMATIC ET 200eco PN, AI 6x U/I + AIQ 2x U/I, M12-L, 8x M12, 16-bit resolution, channel diagnostics for wire break and short-circuit, shared device with 2 controllers, prioritized startup, MSI, MSO, MRP, S2 redundancy, I&M0...3, multi-fieldbus, PN IO, Ethernet IP, Modbus TCP, degree of protection IP67 / IP69K
Product family Analog I/O devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 257
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,812 Kg
Packaging Dimension 7,10 x 19,80 x 5,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623412526
UPC 195125441651
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group X00R
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.06.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
|
Buy product
Quantity 1 Piece
;