SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7654-6CA00-4GF0
Product
Image similar
SIMATIC PCS 7 CPU410 Single AS bundle as order option preassembled and checked, consisting of: CPU410-5H V8 (6ES7410-5HX08-0AB0), AS RT PO 100 (6ES7653-2BA00-0XB5), SEC PO100 (.653-2CA00-0XB0), S7 F-FB Lic (.833-1CC00-6YX0), without CP443-1, UR2 (.400-1JA01-0AA0), PS405 10A (.405-0KA02-0AA0), bundle release F; without CP443-5
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6ES7654-6CA00-4GF0
Product Description SIMATIC PCS 7 CPU410 Single AS bundle as order option preassembled and checked, consisting of: CPU410-5H V8 (6ES7410-5HX08-0AB0), AS RT PO 100 (6ES7653-2BA00-0XB5), SEC PO100 (.653-2CA00-0XB0), S7 F-FB Lic (.833-1CC00-6YX0), without CP443-1, UR2 (.400-1JA01-0AA0), PS405 10A (.405-0KA02-0AA0), bundle release F; without CP443-5
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 283
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 5,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID STPCS7
Product Group 3319
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.05.2013
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-02
eClass 14 27-23-02-02
eClass 6 27-23-02-02
eClass 7.1 27-23-02-02
eClass 8 27-23-02-02
eClass 9 27-23-02-02
eClass 9.1 27-23-02-02
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;