SIMATIC Field PG M6 Comfort; i5-8400H (2.5 to 4.2 GHz; 4 kernels + hyper-threading; 8 MB Smart Cache); 15.6" display; Full HD (1920x 1080); WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW; UHD Graphics 630; 1x 8 GB DDR4 SD-RAM SO-DIMM; 256 GB SSD SATA (2.5"); without S5 interface, without S5-EPROMMER Power cable with power plug: Europe; Keyboard: QWERTZ/QWERTY (Germany); without NVME (M.2); Windows 11 IoT Enterprise (version 22H2) 64-bit; with USB flash drive (restore image; D&D) license for STEP 7 Professional; WinCC Advanced; Safety Advanced; version of the preinstalled software and licenses V18
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7718-0AA00-0EB3 |
Product Description |
SIMATIC Field PG M6 Comfort; i5-8400H (2.5 to 4.2 GHz; 4 kernels + hyper-threading; 8 MB Smart Cache); 15.6" display; Full HD (1920x 1080); WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW; UHD Graphics 630; 1x 8 GB DDR4 SD-RAM SO-DIMM; 256 GB SSD SATA (2.5"); without S5 interface, without S5-EPROMMER Power cable with power plug: Europe; Keyboard: QWERTZ/QWERTY (Germany); without NVME (M.2); Windows 11 IoT Enterprise (version 22H2) 64-bit; with USB flash drive (restore image; D&D) license for STEP 7 Professional; WinCC Advanced; Safety Advanced; version of the preinstalled software and licenses V18
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 18.05.2024 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
260 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
3,500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125473638 |
Commodity Code |
84713000 |
LKZ_FDB/ CatalogID |
ST79 |
Product Group |
4060 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07.12.2018 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|