SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7730-0AA00-0AC0
Product
Image similar
SIMATIC IPC MD-57A 15.6" display Full HD (1920x 1080); Wi-Fi 6E Bluetooth V5.3 2x USB-C Gen 4; 3x USB-A Gen 3.2 x 2 1x USB-A Gen 2 2x RJ45 1GbE 1x HDMI 1.4b Intel® Core™ i5 -12600HE processor (16 threads, 18M cache, up to 4.50 GHz) Intel® Iris® Xe graphics eligible 16 GB DDR5 SDRAM SO-DIMM 512 GB power supply cord with power plug: Europe; keyboard: QWERTZ without slider Windows 11 IoT Enterprise (version 22H2) 64-bit STEP 7 & WinCC & Safety Combo: STEP 7 Professional Combo, WinCC Advanced, Safety Advanced Combo (TIA Portal & Distributed) V19
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7730-0AA00-0AC0
Product Description SIMATIC IPC MD-57A 15.6" display Full HD (1920x 1080); Wi-Fi 6E Bluetooth V5.3 2x USB-C Gen 4; 3x USB-A Gen 3.2 x 2 1x USB-A Gen 2 2x RJ45 1GbE 1x HDMI 1.4b Intel® Core™ i5 -12600HE processor (16 threads, 18M cache, up to 4.50 GHz) Intel® Iris® Xe graphics eligible 16 GB DDR5 SDRAM SO-DIMM 512 GB power supply cord with power plug: Europe; keyboard: QWERTZ without slider Windows 11 IoT Enterprise (version 22H2) 64-bit STEP 7 & WinCC & Safety Combo: STEP 7 Professional Combo, WinCC Advanced, Safety Advanced Combo (TIA Portal & Distributed) V19
Product family SIMATIC IPC MD-57A
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 260
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 3,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84713000
LKZ_FDB/ CatalogID ST79
Product Group 4060
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.11.2023
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;