SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7822-1AE24-0YE5
Product
Image similar
SIMATIC STEP 7 Professional V20 Combo; upgrade V11..V19 -> V20 or V17/2021 Combo..V19/2021 SR2 Combo-> V20/2021 SR3 Combo; floating license download; engineering software in TIA Portal; software, documentation and license key for download; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1500/1200/300/400/WinAC, SIMATIC Basic Panels, SIMATIC Unified Basic Panels. -- for system requirements specification, see www.siemens.com/compatool -- consignee email address required for delivery.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6ES7822-1AE24-0YE5
Product Description SIMATIC STEP 7 Professional V20 Combo; upgrade V11..V19 -> V20 or V17/2021 Combo..V19/2021 SR2 Combo-> V20/2021 SR3 Combo; floating license download; engineering software in TIA Portal; software, documentation and license key for download; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1500/1200/300/400/WinAC, SIMATIC Basic Panels, SIMATIC Unified Basic Panels. -- for system requirements specification, see www.siemens.com/compatool -- consignee email address required for delivery.
Product family STEP 7 Professional (TIA Portal)
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 17.01.2026
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623238379
UPC 195125560093
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group 2272
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7833-1FA24-0YY5
SIMATIC S7, safety programming tool; STEP 7 Safety Advanced V20; upgrade DS V5.4 / V11..V19 (combo) -> STEP7 Safety Advanced V20 (combo); for parallel use of Distributed Safety V5.4 SP5, STEP 7 Safety Advanced V11..V19 and STEP 7 Safety Advanced V20; engineering software; upgrade combo license; license key for download; class A, 2 languages (de, en); executable with TIA Portal V20 STEP 7 Professional V20; ******************************* consignee email address required for delivery
1FT7105-5AF74-1NH0
SIMOTICS S Synchronous motor 1FT7, M0=50Nm (100K) NN=3000rpm, PN=8.80kW Naturally cooled Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible), with Pt1000 temperature sensor POWER CONNECTOR ROTATABLE INCREM. ENCODER SIN/COS 1VSS 2048 S/R (ENCODER I-2048) CONNECTOR ROTATABLE PLAIN SHAFT, WITH HOLDING BRAKE; ACCURACY TOLERANCE N VIBRATION SEVERITY GRADE A, DEGREE OF PROTECTION IP 64
3LD2203-0TK51
SENTRON, zátěžový odpojovač 3LD, hlavní vypínač, 3-pólový, Iu: 32 A, provozní výkon / u AC-23 A při 400V: 11,5 kW, upevnění do čelního panelu, otočný ovládací prvek, černý, upevnění ovládacího prvku 4 dírami
3NA6140
NH pojistková vložka, NH1, jmenovitý proud: 200 A, gG, jmenovité napětí AC: 500 V, jmenovité napětí DC: 440 V, kombinovaný ukazatel, izolované přídržné styčnice
3RH2911-1HA01
pomocný spínač, čelní montáž, 1 NC, .1/.2, --/--, --/--, --/--, proudová dráha: 1 NC, --, --, --, šroubová svorka, pro stykače 3RT2 a pomocné stykače 3RH2
;