SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7823-1FA05-0YE5
Product
Image similar
SIMATIC S7-PLCSIM Advanced V6.0, upgrade V1.0..V5.0->V6.0; floating license; option for simulation of S7-1500, ET 200SP/pro & software/open controller; license valid for 2 of max. 16 possible PLC instances; software and documentation on DVD; license key on USB flash drive; software 1 language: en; documentation 2 languages: de,en; -- for system requirements specification, see www.siemens.com/compatool -- content: set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1FA05-0YE5
Product Description SIMATIC S7-PLCSIM Advanced V6.0, upgrade V1.0..V5.0->V6.0; floating license; option for simulation of S7-1500, ET 200SP/pro & software/open controller; license valid for 2 of max. 16 possible PLC instances; software and documentation on DVD; license key on USB flash drive; software 1 language: en; documentation 2 languages: de,en; -- for system requirements specification, see www.siemens.com/compatool -- content: set (1x DVD + 1x USB)
Product family S7-PLCSIM Advanced
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.01.2025
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,186 Kg
Packaging Dimension 17,40 x 19,30 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623157601
UPC 195125456594
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A80
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;