SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7823-1UE11-0YA0
Product
Image similar
Totally Integrated Automation User Management Component V2.15 and lower; single license; contains license certificate for 4,000 user accounts; class A; 6 languages: de,en,it,fr,es,zh; executable in Windows 10 (v21H2 or higher), Windows 11 (v21H2 or higher), Windows Server 2019, Windows Server 2022 (v21H2 or higher); - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1UE11-0YA0
Product Description Totally Integrated Automation User Management Component V2.15 and lower; single license; contains license certificate for 4,000 user accounts; class A; 6 languages: de,en,it,fr,es,zh; executable in Windows 10 (v21H2 or higher), Windows 11 (v21H2 or higher), Windows Server 2019, Windows Server 2022 (v21H2 or higher); - - consignee email address required for delivery
Product family Central user management (UMC)
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623210856
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X07N
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;