SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK1721-3XG03-0AK0
Product
SINEMA RC Client V3 Upgrade OSD for 1 installation software, OSD / software download, license key for server, 3 languages (de, en, zh-CHS), Windows 10 Pro, Windows Server 2008, 2012 R2, 2016, 2019 (64-bit) - - upgrade of ordered clients to V3, email address required for delivery .
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK1721-3XG03-0AK0
Product Description SINEMA RC Client V3 Upgrade OSD for 1 installation software, OSD / software download, license key for server, 3 languages (de, en, zh-CHS), Windows 10 Pro, Windows Server 2008, 2012 R2, 2016, 2019 (64-bit) - - upgrade of ordered clients to V3, email address required for delivery .
Product family SINEMA Remote Connect
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 5M2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125135833
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-21-07-09
eClass 14 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
ETIM 9 EC000501
IDEA 4 7088
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;