SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK1800-0AA00-7CA0
Product
Image similar
SINEMA RC as a Service size S SINEMA Remote Connect Server running on a cloud instance hosted and updated by Siemens, including 64 VPN licenses, including 10 client licenses, including 5 Edge app licenses. contract duration 1 year; the conditions referenced in the supplementary terms and conditions and stated therein shall apply exclusively, available under Siemens Service and Support, ID: 109823837; Prior to ordering, please coordinate FQDN and contact person with: sinemarc.aas.industry@ siemens.com
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK1800-0AA00-7CA0
Product Description SINEMA RC as a Service size S SINEMA Remote Connect Server running on a cloud instance hosted and updated by Siemens, including 64 VPN licenses, including 10 client licenses, including 5 Edge app licenses. contract duration 1 year; the conditions referenced in the supplementary terms and conditions and stated therein shall apply exclusively, available under Siemens Service and Support, ID: 109823837; Prior to ordering, please coordinate FQDN and contact person with: sinemarc.aas.industry@ siemens.com
Product family SINEMA Remote Connect as a Service
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5M2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623801900
UPC 195125556348
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 25-24-11-03
eClass 14 25-24-11-03
eClass 7.1 25-24-11-03
eClass 8 25-24-11-03
eClass 9 25-24-11-03
eClass 9.1 25-24-11-03
|
Buy product
Quantity 1 Piece
;