SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK5204-0GA00-1UF2
Product
SCALANCE XF204G manageable Layer 2 IE switch; 4x10/100/1000 Mbps; RJ45; 1x console port; diagnostics LED; temperature range 0 °C to +60 °C; assembly: DIN rail/wall with holding plate accessory (sold separately); PROFINET IO device; C-PLUG slot; accessory holding plate DIN rail: 6GK5980-2HA00-0AA1 accessory holding plate operator station: 6GK5980-2HA10-0AA1
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK5204-0GA00-1UF2
Product Description SCALANCE XF204G manageable Layer 2 IE switch; 4x10/100/1000 Mbps; RJ45; 1x console port; diagnostics LED; temperature range 0 °C to +60 °C; assembly: DIN rail/wall with holding plate accessory (sold separately); PROFINET IO device; C-PLUG slot; accessory holding plate DIN rail: 6GK5980-2HA00-0AA1 accessory holding plate operator station: 6GK5980-2HA10-0AA1
Product family SCALANCE XF-200 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5C2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,415 Kg
Packaging Dimension 60,00 x 124,00 x 125,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623095897
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 4D83
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;