SCALANCE XR526-8; managed layer 3 IE switch, 19" rack; 24x 100/1000 Mbps RJ45 port; 2x 1G/2.5G/5G/10 Gbps RJ45 port, 8x 1G/10G SFP+ port; LED diagnostics; error signaling contact; select/set button; PROFINET IO device; network management; integrated redundancy manager; office features (RSTP, VLAN, IGMP,..); CLP included in scope of supply; power supply 1x 230 V AC;
Article Number (Market Facing Number) |
6GK5534-2TR00-3AR3 |
Product Description |
SCALANCE XR526-8; managed layer 3 IE switch, 19" rack; 24x 100/1000 Mbps RJ45 port; 2x 1G/2.5G/5G/10 Gbps RJ45 port, 8x 1G/10G SFP+ port; LED diagnostics; error signaling contact; select/set button; PROFINET IO device; network management; integrated redundancy manager; office features (RSTP, VLAN, IGMP,..); CLP included in scope of supply; power supply 1x 230 V AC;
|
Product family |
SCALANCE XR-500 managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
5N3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
3,000 Kg |
Packaging Dimension |
449,00 x 305,00 x 130,80 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622989524 |
UPC |
195125511699 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2425 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.10.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
|
|
|