SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7MH4115-3DC11
Product
Image similar
SIWAREX WL280 RN-S SA self-aligning bearing base part - rated load 60kg,130kg,280kg - stainless steel consists of: - base plate and 3 dowel pins - BASE PLATE AND 3 DOWEL PINS
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH4115-3DC11
Product Description SIWAREX WL280 RN-S SA self-aligning bearing base part - rated load 60kg,130kg,280kg - stainless steel consists of: - base plate and 3 dowel pins - BASE PLATE AND 3 DOWEL PINS
Product family Self-aligning bearing
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,382 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621858667
Commodity Code 84239010
LKZ_FDB/ CatalogID WT10
Product Group 4913
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.04.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-03
eClass 14 27-32-03-03
eClass 6 27-32-03-03
eClass 7.1 27-32-03-03
eClass 8 27-32-03-03
eClass 9 27-32-03-03
eClass 9.1 27-32-03-03
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;