SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
8US1211-4SL01
Product
Busbar system Busbar center-to-center spacing 60 mm Device adapter, Width: 108 mm Bar thickness: 5.10 mm+TT profile for circuit breaker 3VL1/2 up to 160 A with terminal cover Length 175 mm
Notes
Sucessor:www.siemens.com/conversion-tool
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8US1211-4SL01
Product Description Busbar system Busbar center-to-center spacing 60 mm Device adapter, Width: 108 mm Bar thickness: 5.10 mm+TT profile for circuit breaker 3VL1/2 up to 160 A with terminal cover Length 175 mm
Product family Busbar systems
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 24.05.2016
Notes
Sucessor:www.siemens.com/conversion-tool
Price data
Price Group / Headquarter Price Group 1CU
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,573 Kg
Packaging Dimension 119,00 x 192,00 x 76,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209524446
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.1
Product Group 5888
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-03-01
eClass 14 27-37-03-01
eClass 6 27-37-03-01
eClass 7.1 27-37-03-01
eClass 8 27-37-03-01
eClass 9 27-37-03-01
eClass 9.1 27-37-03-01
ETIM 7 EC001531
ETIM 8 EC001531
ETIM 9 EC001531
IDEA 4 5439
UNSPSC 15 39-13-17-02
|
Buy product
Quantity 1 Piece
;