SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
8US1251-5DT11
Product
Device adapter S00, 25A, for 60 mm busbar system, 45x 260 mm long, special lines welded-on AWG 12, 167 mm long spacer enclosed Mounting rail screwed on
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 8US1251-5DT11
Product Description Device adapter S00, 25A, for 60 mm busbar system, 45x 260 mm long, special lines welded-on AWG 12, 167 mm long spacer enclosed Mounting rail screwed on
Product family Busbar systems
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CU
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,340 Kg
Packaging Dimension 109,00 x 293,00 x 60,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209855694
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.1
Product Group 5888
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-03-01
eClass 14 27-37-03-01
eClass 6 27-37-03-01
eClass 7.1 27-37-03-01
eClass 8 27-37-03-01
eClass 9 27-37-03-01
eClass 9.1 27-37-03-01
ETIM 7 EC001531
ETIM 8 EC001531
ETIM 9 EC001531
UNSPSC 15 39-13-17-02
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
3823122 | 3RF2120-1AA02
Semiconductor relay, 1-phase 3RF2 Width 22.5 mm, 20 A 24-230 V / 24 V DC screw terminal
3823131 | 3RF2150-1AA04
Semiconductor relay, 1-phase 3RF2 Overall width 22.5 mm, 50 A 48-460 V / 24 V DC screw terminal
3RH2911-1XA22-0MA0
auxiliary switch, on the front, 2 NO + 2 NC, 53/54, 61/62, 71/72, 83/84, current path: 1 NO, 1 NC, 1 NC, 1 NO, screw terminal, for contactors 3RT2 and contactor relays 3RH2
3720767 | 3RH2921-1DA20
auxiliary switch, lateral, 2 NO, on the left: 53/54, 63/64, on the right: 33/34, 43/44, current path: 1 NO, 1 NO, screw terminal, for contactors 3RT2 and contactor relays 3RH2
3727404 | 3RM1002-1AA04
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw terminals
;