SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7718-.....-0...
Product
Image similar
SIMATIC Field PG M6
Notes
Product Configuration is incorrect. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7718-.....-0...
Product Description SIMATIC Field PG M6
Product family Field PG M6
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incorrect. Please check the configuration.
Price data
Price Group / Headquarter Price Group 260
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 3,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84713000
LKZ_FDB/ CatalogID ST79
Product Group 4060
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.12.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-03
eClass 14 19-20-05-03
eClass 6 27-24-22-10
eClass 7.1 27-24-22-10
eClass 8 19-20-05-03
eClass 9 19-20-05-03
eClass 9.1 19-20-05-03
ETIM 7 EC001418
ETIM 8 EC001418
ETIM 9 EC001418
IDEA 4 3577
UNSPSC 15 32-15-17-07
|
This product has to be configured before it can be ordered.
;