- 驱动技术
- 自动化技术
- 自动化与控制系统
- SIMATIC HMI 操作员控制和监视系统
- 识别系统
- 工业通讯
- Modular Automation
- SIRIUS 工业控制设备
- Industrial Edge
- Industry software
- 工业 PC
- 过程控制系统
- 过程仪表
- 过程分析
- SITOP 电源
- 针对具体需求的产品
- 适用于极端条件的自动化技术
- Customized Automation
- 用于综合应用的远程系统
- SIDOOR automatic door controls
- for elevators
- Control devices
- Power supplies
- Additional units
- Geared motors
- Direct drives
- Accessories
- for industrial applications
- for railway applications
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- HCS 加热控制系统
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
Accessories
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
LV HRC fuse element, NH000, In: 6 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 6 A, gG, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 10 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 10 A, gG, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 16 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 16 A, gG, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 20 A, gG, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 25 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 25 A, gG, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
Circuit breaker size S00 for motor protection, CLASS 10 A-release 2.8...4 A N release 52 A screw terminal Standard switching capacity
|
|
|
|
|
|
|
|
|