| |
Power connector M40/size 1.5, union nut, full-thread, 8-pole
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS HMI KTP400 Basic Color PN based on 6AV2123-2DB03-0AX0 with conformal coating, -20…+60 °C, 4" TFT display, 65536 colors PROFINET interface
|
|
|
|
|
|
|
SIPLUS HMI KTP700 Basic DP based on 6AV2123-2GA03-0AX0 with conformal coating, -20…+50 °C, key/touch operation, 7" TFT display, 65536 colors, PROFIBUS interface, configurable as of WinCC Basic V13/ STEP 7 Basic V13, contains open source software, which is provided free of charge see enclosed CD-ROM
|
|
|
|
|
|
|
SIPLUS HMI KTP700 Basic Color PN based on 6AV2123-2GB03-0AX0 with conformal coating, -20…+50 °C, 7" TFT display, 65536 colors PROFINET interface
|
|
|
|
|
|
|
SIPLUS HMI KTP900 Basic Color PN based on 6AV2123-2JB03-0AX0 with conformal coating, -20…+50 °C, 9" TFT display, 65536 colors PROFINET interface
|
|
|
|
|
|
|
SIPLUS HMI KTP1200 Basic DP based on 6AV2123-2MA03-0AX0 with conformal coating, -10…+50 °C, key/touch operation, 12" TFT display, 65536 colors PROFIBUS interface, configurable as of WinCC Basic V13/ STEP 7 Basic V13, contains open source software, which is provided free of charge see enclosed CD-ROM
|
|
|
|
|
|
|
SIPLUS HMI KTP1200 Basic based on 6AV2123-2MB03-0AX0 with conformal coating, -10…+50 °C, key/touch operation, 12" TFT display, 65536 colors PROFINET interface, configurable as of WinCC Basic V13/ STEP 7 Basic V13, contains open source software, which is provided free of charge see enclosed CD-ROM
|
|
|
|
|
|
|
|
|