• Automation technology
    • Industrial communication
      • AS-Interface
      • IO-Link
      • SIMATIC Modbus/TCP
      • Industrial remote communication
        • Teleservice
          • Hardware for SINEMA RC
            • SCALANCE S Industrial Security Appliances
            • PROFIBUS/ SCALANCE M804PB MPI router
            • SCALANCE M812/ M816 ADSL router
            • SCALANCE M826 SHDSL router
            • SCALANCE M876/M874 (4G, 3G, 2G) mobile wireless routers
            • RUGGEDCOM RM1224 Cellular Router
            • CP 1243-1
            • CP 1243-8 IRC
            • CP 1243-7 LTE
            • CP 1543SP-1
            • CP 1542SP-1 IRC
            • SIMATIC RTU3000C
      • Professional Services for industrial communication
  • Software

SIMATIC RTU3000C

Spice Selection Filters
The table to the left displays only matching products according to:
operational current at AC-1 up to 690 V at ambient temperature 40 °C
operational current at AC-1 up to 690 V at ambient temperature 60 °C
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts for auxiliary contacts instantaneous contact
number of NC contacts for auxiliary contacts instantaneous contact
type of electrical connection for main current circuit
type of electrical connection at contactor for auxiliary contacts
type of electrical connection of magnet coil
All about SIMATIC RTU3000C
This kind of information is not available for this product.
;