• Energy
    • Low-voltage - Power distribution
      • Low-voltage components
        • Protection, Switching, Measuring and Monitoring Devices
          • Air Circuit Breakers
            • SENTRON 3WA Air Circuit Breakers
              • SENTRON 3WA1 Air Circuit Breakers, IEC 60947-2
                • 3WA1 Air Circuit Breakers/Non-Aut. Air Circ. Br. up to 6300 A (AC), IEC
                • 3WA1 Non-Automatic Air Circuit Breakers up to 4000 A (DC), IEC
                • 3WA1 Accessories and Spare Parts
          • SENTRON Arc fault detection device
          • Busbar systems

3WA1 Non-Automatic Air Circuit Breakers up to 4000 A (DC), IEC

Spice Selection Filters
The table to the left displays only matching products according to:
design of the product
size of contactor can be combined
adjustable current response value current of the current-dependent overload release
All about 3WA1 Non-Automatic Air Circuit Breakers up to 4000 A (DC), IEC
This kind of information is not available for this product.
;