Design and equipment features
|
|
|
Design
|
- Compact Microbox PC without Panel
- DIN rail or wall mounting; horizontal (preferred) or vertical
- Portrait mounting; vertical
|
- Compact Panel PC, consisting of 22" TFT Single Touch Panel with integrated computing unit
- Built-in unit for installation in mounting cutouts, for example in consoles or cabinets; in landscape format (vertical or max. ± 45° vertical incline)
- Fastening with mounting clips or mounting brackets
|
Degree of protection in accordance with IEC 60529
|
IP20
|
IP65 on the front; IP20 on the rear side (enclosure)
|
CPU
|
Intel Core i5-6442EQ, 4C/4T, 1.9 (2.7) GHz, 6 MB cache, iAMT
|
Intel Core i5-6442EQ, 4C/4T, 1.9 (2.7) GHz, 6 MB cache, iAMT
|
Main memory
|
8 GB DDR4 SO-DIMM
Max. 16 GB
|
8 GB DDR4 SO-DIMM
Max. 16 GB
|
Graphic controller
|
Intel HD graphics controller
|
Intel HD graphics controller
|
Memory media, alternative
|
|
|
|
2.5" SATA-HDD 320 GB
|
2.5" SATA-HDD 320 GB
|
|
2.5" SATA-SSD 240 GB
|
2.5" SATA-SSD 240 GB
|
Memory media, additive
|
|
|
|
Connectable via USB (not included in scope of delivery)
|
Connectable via USB (not included in scope of delivery)
|
Interfaces
|
|
|
|
3 Ethernet ports (RJ45); 10/100/1000 Mbps, isolated, with teaming capability
|
3 Ethernet ports (RJ45); 10/100/1000 Mbps, isolated, with teaming capability
|
|
4 high-speed USB 3.0 ports
|
4 high-speed USB 3.0 ports
|
|
2 × DisplayPort
|
2 × DisplayPort
|
|
Connectable via USB (keyboard and mouse not included in scope of delivery)
|
Connectable via USB (keyboard and mouse not included in scope of delivery)
|
Monitoring functions
|
|
|
|
Yes
|
–
|
|
Yes
|
Yes
|
|
Yes
|
–
|
|
No
|
–
|
Monitoring function via the network
|
Optional
|
–
|
Operating system, basic software
|
|
|
Operating system
|
Windows 10 Enterprise 2019 LTSC, 64-bit
|
Windows 10 Enterprise 2019 LTSC, 64-bit
|
System-tested SIMATIC industrial software
|
SIMATIC IPC DiagMonitor integrated in pre-installation
|
SIMATIC IPC DiagMonitor integrated in pre-installation
|
Electromagnetic compatibility (EMC)
|
|
|
Interference emission over mains/AC power supply
|
EN 61000‑6‑3, EN 61000‑6‑4, CISPR 22 class B, FCC class A
|
EN 61000‑6‑3, EN 61000‑6‑4, CISPR 22 class B, FCC class A
|
Immunity to conducted interference on the supply lines
|
±2 kV (according to IEC 61000-4‑4; burst)
±1 kV (according to IEC 61000-4‑5; symmetrical surge)
±2 kV (according to IEC 61000-4‑5; asymmetrical surge)
|
±2 kV (according to IEC 61000-4‑4; burst)
±1 kV (according to IEC 61000-4‑5; symmetrical surge)
±2 kV (according to IEC 61000-4‑5; asymmetrical surge)
|
Noise immunity on signal lines
|
±1 kV (according to IEC 61000-4‑4; burst; length < 3 m)
±2 kV (according to IEC 61000-4‑4; burst; length > 3 m)
±2 kV (according to IEC 61000-4‑5; surge; length > 30 m)
|
±1 kV (according to IEC 61000-4‑4; burst; length < 3 m)
±2 kV (according to IEC 61000-4‑4; burst; length > 3 m)
±2 kV (according to IEC 61000-4‑5; surge; length > 30 m)
|
Immunity to static discharge in accordance with IEC 61000‑4‑2
|
±6 kV contact discharge
±8 kV air discharge
|
±6 kV contact discharge
±8 kV air discharge
|
Immunity to RF radiation
|
10 V/m for 80 to 1 000 MHz and 1.4 to 2 GHz, 80% AM in accordance with IEC 61000‑4‑3
3 V/m for 2 to 2.7 GHz, 80% AM in accordance with IEC 61000‑4‑3
10 V for 10 kHz to 80 MHz, 80% AM in accordance with IEC 61000‑4‑6
|
10 V/m for 80 to 1 000 MHz and 1.4 to 2 GHz, 80% AM in accordance with IEC 61000‑4‑3
3 V/m for 2 to 2.7 GHz, 80% AM in accordance with IEC 61000‑4‑3
10 V for 10 kHz to 80 MHz, 80% AM in accordance with IEC 61000‑4‑6
|
Immunity to magnetic fields at 50 Hz
|
100 A/m in accordance with IEC 61000-4-8
|
100 A/m in accordance with IEC 61000-4-8
|
Climatic conditions
|
|
Ambient temperature in operation
|
0 to +50 °C
|
0 to +45 °C
|
Relative humidity
|
Tested according to IEC 60068‑2‑78, IEC 60068‑2‑30
|
Tested according to IEC 60068‑2‑78, IEC 60068‑2‑30
|
|
5 ... 80% at 25 °C (no condensation)
|
5 ... 80% at 25 °C (no condensation)
|
|
5 ... 95% at 25 °C (no condensation)
|
|
Mechanical ambient conditions
|
|
|
Vibration load
|
Tested according to IEC 60068‑2‑6
|
Tested according to IEC 60068‑2‑6
|
|
10 … 58 Hz: 0.075 mm 58 ... 200 Hz: 9.8 m/s² (1 g)
|
5 … 9 Hz: 3.5 mm; 9 … 500 Hz: 9.8 m/s² (with SSD); 10 ... 58 Hz 0.0375 mm; 58 ... 200 Hz: 4.9 m/s² (hard disk)
|
Shock load
|
Tested according to IEC 60068‑2‑29
|
Tested according to IEC 60068‑2‑27
|
|
50 m/s² (5 g), 30 ms, 100 shocks
|
50 m/s², 30 ms (with hard disk)
150 m/s², 11 ms (without hard disk)
|
Standards, approvals and certificates
|
|
|
CE mark
|
Yes
|
Yes
|
CSA approval
|
|
Yes
|
UL approval
|
Yes
|
Yes
|
|
Yes
|
Yes
|
cULus
|
Yes
|
Yes
|
RCM (formerly C-TICK)
|
Yes
|
Yes
|
KC approval
|
Yes
|
Yes
|
FCC
|
Yes
|
Yes
|
EMC
|
CE, EN 55022A, EN 61000‑6‑4, EN 61000‑6‑2
|
CE, EN 61000‑6‑4; CISPR 22:2004 class A; FCC class A
|
|
Yes
|
|
Dimensions
|
|
|
Width × height × depth (in mm)
|
262 × 139.7 × 55.5
|
- 542 × 362 × 83
(installation dimensions, central configuration, no optical drive)
- 542 × 362 × 76
(mounting cutout/device depth)
|
Operating unit (width × height in mm)
|
--
|
560 × 380
|