|
|
SIPLUS NET CP 343-1 Advanced based on 6GK7343-1GX31-0XE0 with conformal coating, 0…+60 °C, for connection of the SIMATIC S7-300 CPU to Ind. Ethernet; PROFINET IO controller and/or IO Device; RT and RT and IRT IRT, MRP, PROFINET CBA; TCP/IP ISO, UDP, S7 communication, S5-compatible communication, (send/receive) with fetch/write with and without RFC 1006, multicast diagnostics extension,SNMP,DHCP, FTP client/server, email, Gigabit-SS1X RJ45 (10/100/1000); PROFINET interface 2x RJ45(10/100 Mbit) PROFINET CBA; security
|
|