• Automation technology
    • Automation systems
      • SINUMERIK CNC automation systems
        • Supplementary products and functions
          • TRANSLINE HMI
          • Operator components for CNCs
            • Keyboards
              • SINUMERIK keyboard tray
              • SINUMERIK ONE KB 1900
              • SINUMERIK ONE KB 1500
              • SINUMERIK KB 310C
              • SINUMERIK KB 483C
              • RAWE Electronic GmbH - Full CNC QWERTY 483 keyboard
          • SINUMERIK MDynamics (SINUMERIK 840D sl)
          • SINUMERIK ONE Dynamics (SINUMERIK ONE)
          • Multitasking
          • Energy efficiency
          • IT integration with Siemens
          • SINUMERIK Security
        • MOTION-CONNECT connection systems
  • Software

SINUMERIK ONE KB 1500

Spice Selection Filters
The table to the left displays only matching products according to:
operational current at AC-1 up to 690 V at ambient temperature 40 °C
operational current at AC-1 up to 690 V at ambient temperature 60 °C
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts for auxiliary contacts instantaneous contact
number of NC contacts for auxiliary contacts instantaneous contact
type of electrical connection for main current circuit
type of electrical connection at contactor for auxiliary contacts
type of electrical connection of magnet coil
All about SINUMERIK ONE KB 1500
This kind of information is not available for this product.
;