- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- SIMOCODE 3UF motor management and control devices
- LOGO! logic module
- Relays
- Timing relays
- Monitoring relays
- SIRIUS 3RR21, 3RR22 monitoring relays f. mounting on 3RT2 contactors
- SIRIUS 3RR24 mon. relays for mounting on 3RT2 contactors for IO-Link
- SIRIUS 3UG5 monitoring relays for stand-alone installation
- Line monitoring
- Voltage monitoring
- Current monitoring
- Current, active current, voltage, power factor and power monitoring
- Residual current monitoring
- DC load monitoring
- Accessories
- SIRIUS 3UG45, 3UG46 monitoring relays for stand-alone installation
- SIRIUS 3UG48 monitoring relays for stand-alone installation for IO-Link
- SIRIUS 3RS2 temperature monitoring relays
- SIRIUS 3RN2 thermistor motor protection
- Coupling relays and signal converters/interface converters
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Market-specific solutions
- Services
- ... and everything else you need
| |
Voltage monitoring
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 9 A Type rating: 4.8 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 18 A Type rating: 9.7 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 30 A Type rating: 16 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 45 A Type rating: 24 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 60 A Type rating: 32 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize cabinet kit Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 85A Type rating: 46 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize cabinet kit Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 132 A Type rating: 71 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize base cabinet for booksize cabinet kits Frame width 800 mm Degree of protection IP20
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize base cabinet for booksize cabinet kits Frame width 1200 mm Degree of protection IP20
|
|
Configure
|
|
|
|
|
|
|