SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV7885-0AK10-2AA1
No picture available
***no longer available*** SIMATIC HMI IPC 577C PCI slot, 4 USB (back)+1 USB (front), Ethernet (10/100/1000), 12" Touch display ; Core 2 Duo 1.86 GHz, PROFINET (IE); 2x 1 Gbit 1 GB -RAM, DDR3; 2nd mass storage: Not equipped 1st mass storage (Operating system optional): CF card: 2 GB without operating system without expansion (software) 110/230 V AC power supply unit with NAMUR,
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7885-0AK10-2AA1
Product Description ***no longer available*** SIMATIC HMI IPC 577C PCI slot, 4 USB (back)+1 USB (front), Ethernet (10/100/1000), 12" Touch display ; Core 2 Duo 1.86 GHz, PROFINET (IE); 2x 1 Gbit 1 GB -RAM, DDR3; 2nd mass storage: Not equipped 1st mass storage (Operating system optional): CF card: 2 GB without operating system without expansion (software) 110/230 V AC power supply unit with NAMUR,
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2024
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 15,000 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80E
Product Group 4386
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 13.07.2009
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;