SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7ML5725-5AC11-2AD0
Product
Image similar
SITRANS LPS200 Rotary paddle point level switch, compact design: level detection in solids. Compact, side or top mount with extension options to 300 mm (11.81 inch). Process temperature: Up to +80 C (+176 F) basic version Aluminum Power supply: 230 V AC, 1 rev/min. Process connection Threaded: G 1-1/2" ((BSPP), EN ISO 228-1) Process pressure: Up to 0.5 bar (7.25 psi) Process connection material: Aluminum Extension length: 150 mm (5.91 inch) Measuring vane: Boot shaped, 35 x 106 mm (1.38 x 4.17 inch) Approvals: CE, RCM .
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5725-5AC11-2AD0
Product Description SITRANS LPS200 Rotary paddle point level switch, compact design: level detection in solids. Compact, side or top mount with extension options to 300 mm (11.81 inch). Process temperature: Up to +80 C (+176 F) basic version Aluminum Power supply: 230 V AC, 1 rev/min. Process connection Threaded: G 1-1/2" ((BSPP), EN ISO 228-1) Process pressure: Up to 0.5 bar (7.25 psi) Process connection material: Aluminum Extension length: 150 mm (5.91 inch) Measuring vane: Boot shaped, 35 x 106 mm (1.38 x 4.17 inch) Approvals: CE, RCM .
Product family SITRANS LPS200
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,800 Kg
Packaging Dimension 197,00 x 411,00 x 131,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169848671
UPC Not available
Commodity Code 90318080
LKZ_FDB/ CatalogID FI01-4
Product Group 4723
Group Code R3P0
Country of origin Malta
Compliance with the substance restrictions according to RoHS directive Since: 02.12.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-31-07
eClass 14 27-27-31-07
eClass 6 27-27-32-03
eClass 7.1 27-27-32-03
eClass 8 27-27-32-03
eClass 9 27-27-32-03
eClass 9.1 27-27-32-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;