- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- Intelligent valves for air handling units, PN16: EVG..
- Accessories for EVG..
- EZU10-2615 - Pair of temperature sensors Pt1000, length 26.5 mm, ø 5.2 mm, type DS, with screw connector M10 × 1, cable length 1.5 m
- ALG..2 - Fittings, pipe-side with threaded connection
- WZT-K12 - Ball valve Rp ½" for sensor DS M10x1 mm, length 27.5 mm or ø 5.2x45 mm
- WZT-K34 - Ball valve Rp ¾" for sensor DS M10x1 mm, length = 27.5 mm or ø 5.2x45 mm
- WZT-K1 - Ball valve Rp 1" for sensor DS M10x1 mm, length 27.5 mm or ø 5.2x45 mm
- EZU-WB - Spacer for mounting Intelligent Valve Controller Box ASE4U10E with a 25 mm distance on the flow sensor
- EZU-WA - Wall mount socket for Intelligent Valve Controller Box ASE4U10E
- EZT-M40 - Protection pocket G ¼ B, M10x1, brass, ø 5.2x40 mm, for temperature sensor ø 5.2x26 mm
- WZT-G10 - Welding sleeve with threaded hole for temperature sensor DS M10×1 mm
- ALI.. - Insulation covers for ball valves
- ALX.. - Strainer, inside threaded
- EVG.. - Intelligent Valve - as a sensor controlled pressure independent control valve PN16 with threaded connection including flow and capacity measurement.
- Pressure independent control valves for radiators: VPD..-135
- Pressure independent control valves for radiators: VPE..-135
- Pressure independent control valves for radiators: VPU..-135
- Intelligent Valves for air handling units, PN16: EXG..
- Pressure independent control valves for rooms and zones, PN 25: VPP46..
- Pressure independent control valves for rooms and zones, PN 25: VPI46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQP46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQI46..
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- RC GR
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
EZU-WB - Spacer for mounting Intelligent Valve Controller Box ASE4U10E with a 25 mm distance on the flow sensor
|
Produit No. / Description d'article
|
liste de prix / votre prix
|
|
|
|
ASY61L100 - Câble, 0...10 V, plastique (PVC), sans rétroaction, 10 m, blanc
|
|
|
|
|
|
|
|
|