- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Torque 2 Nm: GQD...A
- Torque 4 Nm: GPC..1A
- Torque 7 Nm: GMA..1E
- Accessories for rotary air damper actuators GMA..1E
- Torque 18 Nm: GCA..1E
- Accessories for rotary air damper actuators GCA..1E
- ASC77.1E - External auxiliary switch assembly 1 switch
- ASC77.2E - External auxiliary switch assembly 2 switches
- ASK71.1 - Rotary/linear mounting kit for duct mounting
- ASK71.4 - Crank Arm Kit, w/Bracket for GCA, GBB, GIB, GKB Damper Actuators.
- ASK73.1 - Tandem Bracket for dual mount of 2-pos and floating GCA/GIB Actuators.
- ASK75.1 - Weather shield for rotary actuator
- ASK71.9 - Crank Arm, Universal
- ASK74.7 - Shaft extension
- ASK75.4 - Weather shield for rotarytype actuator GBB/GCA/GIB…1E
- ASK71.2 - Rotary/linear mounting kit for frame mounting
- ASK71.3 - Crank Arm Kit can be used with GCA, GBB and GIB Damper actuators.
- ASK73.2 - Flexible bracket for power pack
- ASK74.1 - Special shaft adapter
- Rotary damper actuators non-spring return
- Fast-running damper actuators with fail safe function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- Rotary damper actuators with Modbus RTU communication
- VAV controller
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- RC GR
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK71.2 - Rotary/linear mounting kit for frame mounting
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
BFOC plug PCF for on-site assembly to PCF FOC cables pack: 20 units +cleaning cloths.
|
|
|
|
|
|
|
Termination kit BFOC plug assembly case for on-site assembly of BFOC connectors with PCF FOC cables.
|
|
|
|
|
|
|
Simplex plug PCF for on-site assembly to PCF FOC cables pack: 50 units +cleaning cloths.
|
|
|
|
|
|
|
Termination kit Simplex plug Assembly case for On-site assembly of Simplex connectors to PCF FOC cables.
|
|
|
|
|
|
|
PROFIBUS Plastic Fiber Optic (980/1000), standard cable, Sold by the meter minimum order quantity 20 m max. length 500 m.
|
|
|
|
|
|
|
PROFIBUS PCF Fiber Optic, with 4 PCF Simplex connectors, length 50 m.
|
|
|
|
|
|
|
PROFIBUS PCF Fiber Optic, with 4 PCF Simplex connectors, length 75 m.
|
|
|
|
|
|
|
PROFIBUS PCF Fiber Optic, with 4 PCF Simplex connectors, length 100 m.
|
|
|
|
|
|
|
PROFIBUS PCF Fiber Optic, with 4 PCF Simplex connectors, length 150 m.
|
|
|
|
|
|
|
PROFIBUS PCF Fiber Optic, with 4 PCF Simplex connectors, length 200 m.
|
|
|
|
|
|
|
|
|