SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
Minimize
  • Building Technologies
    • Fire safety (EN)
      • Fire protection systems
        • Cerberus FIT addressable
          • Alarm devices
            • Ceiling mounted alarm devices (Cerberus PRO)
              • Accessories ceiling
                • FDB229 - Base deep (ceiling mounting)
                • FDB228 - Base (ceiling mounting)
                • FDBZ298 - Blanking plate
                • DBZ1190-AB - Connection terminal 2,5 mm2, 3-pole
                • DBZ1190-AA - Micro terminal 0,5 mm2, 4-pole
                • FDBZ291 - Designation plate
                • LP720 - Detector locking device
    • Cloud solutions
  • Software

DBZ1190-AA - Micro terminal 0,5 mm2, 4-pole

Spice Selection Filters
All about DBZ1190-AA - Micro terminal 0,5 mm2, 4-pole
This kind of information is not available for this product.
;