- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Positioning force 160 N: SSA31.04
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Accessories for SAX..
- ASC10.51 - Auxiliary switch for SA..31../SA..61../SA..81..
- ASZ7.5/1000 - Potentiometer 0...1000 Ohm for SA..31../SA..81..
- AZX61.1 - Funtion module for SA..61.., sequence control/changeover of acting direction
- ASZ6.6 - Stem heating element for media < 0 °C
- ASK39.1 - Weathershield for SAX../SAL..
- ASE4U10E - Intelligent Valve Controller Module for pressure independent energy measuring valves series EVG4U.., EXG4U.., EVF4U.. and EXF4U..
- SAX.. - Electromotoric actuators 800 N for valve with 20 mm stroke
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- Positioning force 1100 N: SQV..P..
- Electromotoric, positing force 1600N: SBV..P
- Electromotoric, positing force 700N: SBX..P
- Electromotoric, positioning force 300N: SBY..P
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSE.. and SSF..
- Positioning force 150 N: SUA21..
- Electrohydraulic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- RC GR
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASE4U10E - Intelligent Valve Controller Module for pressure independent energy measuring valves series EVG4U.., EXG4U.., EVF4U.. and EXF4U..
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ASE4U10E - Intelligent Valve Controller Module for pressure independent energy measuring valves series EVG4U.., EXG4U.., EVF4U.. and EXF4U..
|
|
|
|
|
|
|
|
|