SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1202-2BH10-2BA3
Product
Image similar
SIPLUS NET SCALANCE X202-2P IRT based on 6GK5202-2BH10-2BA3 with conformal coating, -40…+60 °C, managed IE IRT switch, 2x 10/100 Mbps RJ45 ports, 2x 100 Mbps POF SC RJ ports, error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD C-PLUG optional
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1202-2BH10-2BA3
Product Description SIPLUS NET SCALANCE X202-2P IRT based on 6GK5202-2BH10-2BA3 with conformal coating, -40…+60 °C, managed IE IRT switch, 2x 10/100 Mbps RJ45 ports, 2x 100 Mbps POF SC RJ ports, error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD C-PLUG optional
Product family SIPLUS SCALANCE X-200IRT managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 471
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (kg) 0,982 Kg
Packaging Dimension 45,00 x 87,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623416975
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4575
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;