transponder MDS D528 for RF200/RF300 Gen2, screw transponder M8 long, ISO 15693, chip type FUJITSU MB89R112, 8192-byte FRAM user memory 24x 20 mm (DxH); SW22; Minimum order quantity 5 units.
Article Number (Market Facing Number) |
6GT2600-5AK00 |
Product Description |
transponder MDS D528 for RF200/RF300 Gen2, screw transponder M8 long, ISO 15693, chip type FUJITSU MB89R112, 8192-byte FRAM user memory 24x 20 mm (DxH); SW22; Minimum order quantity 5 units.
|
Product family |
MDS D528 |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,030 Kg |
Packaging Dimension |
20,00 x 24,00 x 24,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
5 |
EAN |
4047618064419 |
UPC |
804766697210 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4096 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|