Medium
|
Liquid (conductive)
|
Liquid or gas
|
Liquid
|
Liquid or gas
|
Steam/vapor, gases, liquid
|
Liquid or gas
|
Liquid, vapor, gas
|
Nominal size
|
DN 2 … 2200 (0.08" … 88")
|
1.5 … 150 mm (0.06" … 6")
|
DN 50 ... 1200 (2" ... 48")
|
6.4 mm ... 9.14 m (0.25" ... 360")
|
DN 15 … 300 (½" … 12")
|
DN 10 … 100 (0.4" … 4") G½" … G3"
|
DN 10 … 4000 (0.4" … 160")
|
Temperature range [°C (°F)]
|
-40 … +200 (-40 … +392)
|
-50 … +180 (-58 … +356)
|
-20 … +200 (-4 … +392)
|
-40 ... +120 (-40 ... +248)
|
-40 … +240 (-40 … +464)
|
-20 … +300 (-4 … +572)
|
-100 … +490 (-148 … +914)
|
Max. pressure [bar (psi)]
|
160 (2 320), optional higher
|
Up to 410 (Up to 5 950)
|
40 (580)
|
Unlimited
|
100 (1 450)
|
100 (1 450)
|
315 (4 569)
|
Accuracy [%]
|
± 0.25 or ± 0.4
|
± 0.1 or ± 0.15
|
± 0.5 … ± 2
|
0.5 ... 1.0 % of flow, for velocities greater than 0.3 m/s (1 ft/s)
|
± 0.75 … ± 1
|
± 1.6 ... ± 2.0
|
± 0.5 … ± 1.2
|
Repeatability [%]
|
0.1/0.2
|
0.05
|
0.25
|
0.15% of flow, for velocities greater than 0.3 m/s (1 ft/s)
|
0.1
|
0.5
|
0.1
|
Dynamic response range
|
1:100
|
1:100
|
1:400
|
1:100
|
1:25
|
1:10
|
1:6
|
Start-of-scale value [m/s (ft/s)]
|
0 (0)
|
0 (0)
|
0.1 (0.33)
|
0 (0)
|
0.4 (1.31) 2.0 (6.56)
|
0.2 (0.66)
|
Re > 500
|
Full-scale value
|
|
|
|
± 36/120
|
|
|
Re < 108
|
|
0.25 … 10 (0.825 … 32.8)
|
10 (32.8)
|
10 (32.8)
|
± 12/40
|
10 (32.8)
|
3.5 (11.4)
|
3 (9.8)
|
- For steam/vapor, gases [m/s (ft/s)]
|
|
Approx. 300 (1000)
|
|
± 12/40
|
80 (262.5)
|
60 (197)
|
50/25 (164/82)
|
Measured values
|
|
|
|
|
|
|
|
Volume flow
|
●
|
●
|
●
|
●
|
●
|
●
|
●
|
Flow velocity
|
●
|
|
●
|
●
|
|
|
|
Electrical conductivity
|
●
|
|
●
|
●
|
|
|
|
Density
|
|
●
|
|
●
|
|
|
|
Mass flow
|
|
●
|
●
|
●
|
●
|
|
|
Bidirectional measurement
|
●
|
●
|
●
|
●
|
|
|
●
|
Use
|
|
|
|
|
|
|
|
|
●
|
●
|
●
|
●
|
|
|
|
|
●
|
●
|
|
●
|
|
|
|
- In viscosity range [mPa s (cp)]
|
0.1 … 100 000 (0.1 … 100 000)
|
0 ... 100 000 (0 ... 100 000)
|
0 ... 350 (0 ... 350)
|
0.5 … 2800 (0.5 … 2800)
|
0 … 10 (0 … 10)
|
0.5 … 100 (0.5 … 100)
|
0 … 10 (0 … 10)
|
Power supply
|
Mains or battery
|
Mains
|
Mains or battery
|
90 … 240 V AC, 50 … 60 Hz, 15 VA or 9 … 36 V DC, 10 W
|
2-wire
|
non
|
2-wire
|