|
|
MEASURING SYSTEM 6FX2001-7KF06 ACCESSORIES FLANGE COUPLING 6/5 MM
|
|
|
|
|
|
|
MEASURING SYSTEM ACCESSORIES 6FX2001-7KF10 SPRING DISK COUPLING 6/6MM
|
|
|
|
|
|
|
Measuring systems accessories 6FX2001-7KP01 Clamping jaw for position encoder
|
|
|
|
|
|
|
MEASURING SYSTEM 6FX2001-7KS06 ACCESSORIES PLUG-IN COUPLING 6/6MM
|
|
|
|
|
|
|
MEASURING SYSTEM ACCESSORIES 6FX2001-7KS10 PLUG-IN COUPLING 10/10MM
|
|
|
|
|
|
|
DRIVE-CLiQ cabinet bushing 6FX2003-0DT67 for cables 2DC30 and 2DC34 with 24 V transmission Connector and mating connector M12, IP67
|
|
|
|
|
|
|
Signal connector 12-pole type: 6FX2003-0SA12 Male thread pin 1x 12-pole insulator 12x pin contacts (0.08-0.22 mm2) 12x pin contacts (0.20-0.56 mm2) 2x cable terminal 6.5 to 10 and 10.1 to 13 mm Pack=1 unit
|
|
|
|
|
|
|
Signal connector 12-pole type: 6FX2003-0SU12 union nut socket 1x 12-pole insulator 12x cont. (0.08-0.22 mm2) 12x cont. (0.20-0.56 mm2) 2x cable terminal 6.5 to 10 and 10.1 to 13 mm Pack=1 unit
|
|
|
|
|
|
|
Signal connector 17-pole type: 6FX2003-0SU17 union nut socket 1x 17-pole insulator 17x cont. (0.08-0.22 mm2) 17x cont. (0.20-0.56 mm2) 2x cable terminal 6.5 to 10 and 10.1 to 13 mm Pack=1 unit
|
|
|
|
|
|
|
DRIVE-CLiQ cable type: 6FX5002-2DC30 Pre-assembled for direct measuring systems with 24 V Connector RJ45, IP20 and Mating connector M12, IP67 MOTION-CONNECT 500 UL/CSA, DESINA Dmax=7.1 mm Length (m)=3
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|