- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Protection
- SIPROTEC 5
- Overcurrent and feeder protection
- Distance protection
- Line differential protection
- Line differential and distance protection
- Breaker management
- Transformer differential protection
- Motor and generator protection
- Paralleling device
- High speed busbar transfer device
- Busbar protection
- Bay controller
- SIPROTEC 6MD85 - 4xI 4xV, expandable HW, distribution grids, protection functions, PMU
- SIPROTEC 6MD86 - 4xI 4xV, expandable HW, transmission grids, protection functions, PMU
- Preconfigured devices
- Merging Unit
- Fault Recorder
- SIPROTEC Function Point Manager
- SIPROTEC 5 - Accessories
- DIGSI 5 - Software for SIPROTEC 5
- SIPROTEC 5 - Universal protection relays
- SIPROTEC 4 Compact
- SIPROTEC 4
- Reyrolle
- Reyrolle 5
- Software for protection
- Accessories for protection
- Consulting Services
- Substation Automation
- Power Quality and Measurement
- Telecommunication Products
- Accessories
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Preconfigured devices
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Device: 6MD85 Bay Controller Housing type: Flush mounting; BI: 35; BO: 33 (27ST + 6F + 0H S + 0P); CT: 0 (protection) + 4 (sensitive); VT: 4 (standard ); |Measuring-transducer inputs: 0 (20 mA or 10 V, fast), 4 (20 mA, standard); |Housing width: 1/2 x 19''; |Modules in 19" row 1: IO202, PS201, IO231; |Modules in 19" row 2: ; |LEDs/Push-buttons: 32 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: No display; |Front Design: Standard; |Power Supply: DC 60 V-250 V, AC 100 V-230 V;
|
|
|
|
|
|
|
Device: 6MD85 Bay Controller Housing type: Flush mounting; BI: 71; BO: 23 (17ST + 6F + 0H S + 0P); CT: 0 (protection) + 4 (sensitive); VT: 4 (standard ); |Measuring-transducer inputs: 0 (20 mA or 10 V, fast), 4 (20 mA, standard); |Housing width: 5/6 x 19''; |Modules in 19" row 1: IO202, PS201, IO230, IO206, IO206; |Modules in 19" row 2: ; |LEDs/Push-buttons: 64 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: No display; |Front Design: Standard; |Power Supply: DC 60 V-250 V, AC 100 V-230 V;
|
|
|
|
|
|
|
|
|