SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
Minimize
  • Loading...

FDCIO422 - 4-Input / 4-Output Addressable Monitor Module

Spice Selection Filters
The table to the left displays only matching products according to:
operational current at AC-3 at 400 V
operational current at AC-3 at 690 V
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts instantaneous contact
number of NC contacts instantaneous contact
type of electrical connection for main current circuit
type of electrical connection at contactor for auxiliary contacts
All about FDCIO422 - 4-Input / 4-Output Addressable Monitor Module
This kind of information is not available for this product.
;