SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1210-1PE31-2AL0
Product
SIPLUS G120 PM240-2 IP20-FSF-A-400V 75 kW based on 6SL3210-1PE31-5AL0 with conformal coating, -20…+50 °C, with integrated class A filter with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 55 kW at 200% 3 s,150% 57 s,100% 240 s power low overload: 75 kW at 150% 3 s,110% 57 s,100% 240 s 708x 305x 357 (HxWxD), FSF design, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1210-1PE31-2AL0
Product Description SIPLUS G120 PM240-2 IP20-FSF-A-400V 75 kW based on 6SL3210-1PE31-5AL0 with conformal coating, -20…+50 °C, with integrated class A filter with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 55 kW at 200% 3 s,150% 57 s,100% 240 s power low overload: 75 kW at 150% 3 s,110% 57 s,100% 240 s 708x 305x 357 (HxWxD), FSF design, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 471
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (kg) 64,000 Kg
Packaging Dimension 469,00 x 745,00 x 385,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618083601
UPC 804766820052
Commodity Code 85044086
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4576
Group Code R151
Country of origin Germany
RoHS Conformity Date Since: 24-09-13
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Buy product
Quantity 1 Piece
;