SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FC5851-1YG46-2YA0
Product
Image similar
SINUMERIK 840DE sl CNC software 31-3 Export 6 languages: de, en, fr, sp, it, zh-s Software 4.92 on CF card with license
Notes
For this product a substitute is available: 6FC5851-1YG46-3YA0
6FC5851-1YG46-3YA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5851-1YG46-2YA0
Product Description SINUMERIK 840DE sl CNC software 31-3 Export 6 languages: de, en, fr, sp, it, zh-s Software 4.92 on CF card with license
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 23-10-01
Notes
For this product a substitute is available: 6FC5851-1YG46-3YA0
6FC5851-1YG46-3YA0 Compare Products
Substitute information
Substitute 6FC5851-1YG46-3YA0
Substitute Description SINUMERIK 840DE sl CNC software 31-3 Export 6 languages: de, en, fr, sp, it, zh-s Software 4.93 on CF card with license
Price data
Headquarter Price Group 710
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125068605
Commodity Code 85235190
LKZ_FDB/ CatalogID NC62
Product Group 9511
Group Code R211
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;