SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6108-4AM00-2BA2
Product
RUGGEDCOM RM1224-EU 4G ROUTER For wireless IP-communication from Ethernet based devices via LTE(4G)- mobile radio, optimized for use in Europa, VPN, firewall, NAT 4-port switch 2x SMA antenna Connectors, MIMO technology 1xdig. input, 1xdig. output Please note national approvals!
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6108-4AM00-2BA2
Product Description RUGGEDCOM RM1224-EU 4G ROUTER For wireless IP-communication from Ethernet based devices via LTE(4G)- mobile radio, optimized for use in Europa, VPN, firewall, NAT 4-port switch 2x SMA antenna Connectors, MIMO technology 1xdig. input, 1xdig. output Please note national approvals!
Product family RUGGEDCOM RM1224 Cellular Router
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 5R3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D002ENCA3
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,389 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125335837
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 4D21
Group Code R321
Country of origin Germany
RoHS Conformity Date Since: 13-10-01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-28
eClass 14 19-17-01-28
eClass 6 19-17-01-03
eClass 7.1 19-17-01-03
eClass 8 19-17-01-03
eClass 9 19-17-01-03
eClass 9.1 19-17-01-03
ETIM 7 EC001478
ETIM 8 EC001478
ETIM 9 EC001478
UNSPSC 15 43-22-26-09
|
Buy product
Quantity 1 Piece
;